Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-1574-105  •  ROEMHELD Block Pull Cylinders, B1.570

ROEMHELD Power Workholding

Pricing & Availability

Status

!

Part Number

Quantity

Description

Not Available

Unit Price*

Line Item Total*

Part Specifications

Part NumberMAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
STROKE
(mm)
A
WIDTH
(mm)
B
DEPTH
(mm)
L
HEIGHT
(mm)
J
THREAD
x DEPTH (mm)
CLR-1574-105544024.2107555110M12 x 15

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model