Three Dimensional (3D) View
View Large Image
Carr Lane

CLM-6-BLHL-50-S  •  Heavy-Duty Ball Lock Pins (L Handle)

Ball Lock Pins & Quick-Release Pins

Pricing & Availability

Status

!

Part Number

Quantity

Description

Not Available

Unit Price*

Line Item Total*

Part Specifications

Part NumberA
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
GRIP
LENGTH
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
E
(mm)
F
(mm)
G
DIA
(mm)
Q
(mm)
T
(mm)
U
(mm)
CLM-6-BLHL-50-S65.96 / 5.92507.066.996.540.1189.51649.513.5

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model