Heavy-Duty Ball Lock Pins (L Handle)
Three Dimensional (3D) View
View Large Image
Carr Lane

CLM-6-BLHL  •  Heavy-Duty Ball Lock Pins (L Handle)
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
(mm)
A
DIA
ACTUAL
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
E
(mm)
F
(mm)
G
DIA
(mm)
Q
(mm)
T
(mm)
U
(mm)
CLM-6-BLHL65.96 / 5.927.066.996.540.1189.51649.513.5

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.