Heavy-Duty Ball Lock Pins (Button Handle)
Three Dimensional (3D) View
View Large Image
Carr Lane

CLM-12-BLHB  •  Heavy-Duty Ball Lock Pins (Button Handle)

Ball Lock Pins & Quick-Release Pins

Pricing & Availability

Status

!

Part Number

Quantity

Description

Not Available

Unit Price*

Line Item Total*

Part Specifications

Part NumberA
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
E
(mm)
F
(mm)
G
DIA
(mm)
P
DIA
(mm)
CLM-12-BLHB1211.96 / 11.9214.4011.307.541.421.51335.5

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.