Three Dimensional (3D) View
View Large Image
Carr Lane

CL-60-LHRP-S  •  Hand-Retractable Plungers – L Handle, Short Stroke (Locking Type)

Spring-Loaded Devices

Pricing & Availability

Status

!

Part Number

Quantity

Description

Not Available

Unit Price*

Line Item Total*

Part Specifications

Part NumberA
THREAD
INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
B
DIA
+0/-.002
CDEGHJ
DIA
CL-60-LHRP-S3/8-16.251.25.2505/163/41-1/83/89/169/64

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model