Three Dimensional (3D) View
View Large Image

CL-5-FACA-FN  •  Forged Adjustable Clamps (Assembly with Flange Nut)

Clamp Straps & Clamping Kits

Pricing & Availability

FORGED ADJUSTABLE CLAMP ASSEMBLY


Status Legend:
  • !

Part Specifications

Part NumberSTUD
SIZE
CLAMPING
RANGE
BCDHJK
DIA
L
MIN
L
MAX
M
MIN
M
MAX
FORGED
ADJUSTABLE
CLAMP
(INCLUDED)
FULLY
THREADED
STUD
(INCLUDED)
FLANGE
NUT
(INCLUDED)
JAM
NUT
(INCLUDED)
CL-5-FACA-FN5/16-18O to 1-3/43-1/41-1/47/82-1/83/83/41-1/161-1/41-3/42CL-6-FACCL-5/16-18x3.00-FTSCL-9-FNCL-5-JN

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS