Three Dimensional (3D) View
View Large Image

CL-8-FAC  •  Forged Adjustable Clamps

Clamp Straps & Clamping Kits

Pricing & Availability

FORGED ADJUSTABLE CLAMP


Status Legend:
  • !

Part Specifications

Part NumberSTUD SIZERECOMMENDED
STUD LENGTH
CLAMPING
RANGE
A
DIA
BCDEFG
CL-8-FAC1/2-13
or M12
4" or 110mmO to 2-1/169/1641-5/81-1/81-7/161-7/162-5/16

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS