Product Catalog
Catalog Tools
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Forged U Clamps

Clamps & Accessories

QUANTITY PART NO. STUD
SIZE
A B C D E F G H
CL-4-FUC 5/8-11 or M16 3-1/2 1-15/16 3/4 11/16 5/8 1/4 1/2 5/8
CL-6-FUC 5/8-11 or M16 5-7/16 2-1/4 7/8 11/16 3/4 5/16 3/4 3/4
CL-8-FUC 3/4-10 or M20 7-3/8 2-5/8 1-1/8 13/16 27/32 3/8 1-1/32 13/16
CL-12-FUC 1"-8 or M24 10-15/16 3-3/16 1-3/8 1-1/16 1-3/32 1/2 1-3/16 1-1/32