Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

High-Rise Clamps – Slotted Heel

Clamp Straps & Clamping Kits


QUANTITY PART NO. STUD
SIZE
A B C D E F G H J K Q R S T
CL-MF25-2051 5/16-18 1/2 1-7/8 3-3/8 2-1/2 3/4 1-7/16 1-5/8 1 5/32 1/2 1/2 3/32 3/8 1/2
CL-MF25-2052 5/16-18 1/2 1-7/8 3-3/8 3 3/4 1-7/16 1-5/8 1 5/32 1 1/2 3/32 3/8 1/2
CL-MF40-2051 1/2-13 23/32 3-5/8 5-3/4 4 1-1/4 2-3/4 2-3/4 1-9/16 13/64 1-9/32 1 3/16 13/16 9/16
CL-MF50-2051 5/8-11 29/32 3-5/8 7-1/4 5 1-1/2 2-15/16 3-9/16 2 1/4 1-19/32 1 3/16 13/16 13/16
Required Hex-Head Mounting Screw
* Use the shorter CL-MF25-4311 when mounted on a High-Rise-Clamp Riser Block.
QUANTITY PART NO. THREAD
SIZE
FITS CLAMP QUANTITY
REQUIRED
CL-MF25-4312 5/16-18 CL-MF25-2051*
CL-MF25-2052*
1
CL-MF40-4311 1/2-13 CL-MF40-2051 1
CL-MF50-4311 5/8-11 CL-MF50-2051 1