Pricing & Availability

Status

Part Number

Quantity

Description

SLOTTED-HEEL CLAMP STRAP ASSEMBLY

Unit Price*

Line Item Total*

Part Specifications

Part NumberTHREAD
SIZE
THREAD
PITCH
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
CLAMP
STRAP
CLAMP
REST
CLAMP
SPRING
FLAT
WASHER
CLAMPING
STUD
JAM
NUT
SPHERICAL
NUT &
WASHER
CLM-2-SHA-1M101.57628.512.532.5CL-2-CSCLM-2-CRCL-7-SPGCL-1-FWCLM-10 x 80-STUDCLM-10-JNCLM-10-SNW

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model