Product Catalog
Catalog Tools
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Serrated Adjustable Edge Clamps (Low Nose)

Edge Clamps

QUANTITY PART NO. MOUNTING
SCREW
SIZE
A B C G H K L M N P Q
CL-0-SAC 5/16-18 or M8 2-3/32 5/8 1 1/4 9/32 1/4 1-9/16 5/32 1/8 1/8 1-1/2
CL-00-SAC 5/16-18 or M8 3-1/32 5/8 1 1-1/4 9/32 1/4 2-1/2 5/32 1/8 1/8 1-7/16
CL-10-SAC 3/8-16 or M10 3-3/32 5/8 1-1/4 13/16 3/8 1/4 2-15/32 3/16 1/4 1/4 1-13/16
CL-20-SAC 3/8-16 or M10 4-5/32 5/8 1-1/4 1-7/16 3/8 1/4 3-17/32 3-9/16 1/4 1/4 2
CL-30-SAC 3/8-16 or M10 5 5/8 1-1/4 2-1/8 3/8 1/4 4-3/8 3/16 1/4 1/4 1-29/32
CL-40-SAC 1/2-13 or M12 4-5/32 7/8 1-1/2 1-1/4 1/2 5/16 3-7/32 1/4 1/4 1/4 2-7/16
CL-50-SAC 1/2-13 or M12 5-21/32 7/8 1-1/2 2-1/8 1/2 5/16 4-23/32 1/4 1/4 1/4 2-11/16
CL-60-SAC 1/2-13 or M12 7-1/4 7/8 1-1/2 3 1/2 5/16 6-5/16 1/4 1/4 1/4 2-9/32
CL-70-SAC 5/8-11 or M16 5-7/16 1-1/4 1-3/4 1-3/8 5/8 5/16 4-15/32 5/16 5/16 3/8 3-1/4
CL-90-SAC 5/8-11 or M16 8-7/32 1-1/4 1-3/4 4 5/8 5/16 7-1/4 5/16 5/16 3/8 3
CL-100-SAC 3/4-10 or M20 5-7/16 1-1/4 1-3/4 1-3/8 3/4 5/16 4-15/32 5/16 5/16 3/8 3-1/4
CL-120-SAC 3/4-10 or M20 8-7/32 1-1/4 1-3/4 4 3/4 5/16 7-1/4 5/16 5/16 3/8 3