Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Sintered Iron
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Quick-Acting Knobs

Hand Knobs

Inch
QUANTITY PART NO. THREAD
SIZE
A B
DIA
C D F
DIA
CL-1-QAK 1/4-20 1-1/8 9/16 5/8 5/16 17/64
CL-2-QAK 5/16-18 1-1/2 11/16 7/8 1/2 21/64
CL-3-QAK 3/8-16 2 13/16 1 1/2 25/64
CL-4-QAK 1/2-13 2-1/2 1 1-1/8 9/16 33/64
CL-5-QAK 5/8-11 3 1-1/4 1-1/4 5/8 41/64
Metric
QUANTITY PART NO. THREAD
SIZE
THREAD
PITCH
(mm)
A
(mm)
B
DIA
(mm)
C
(mm)
D
(mm)
F
DIA
(mm)
CLM-6-QAK M6 1 29 14 16 8 6.5
CLM-8-QAK M8 1.25 38 17 22 12.5 8.5
CLM-10-QAK M10 1.5 51 21 25 12.5 10.5
CLM-12-QAK M12 1.75 64 25 29 14 12.5
CLM-16-QAK M16 2 76 32 32 16 16.5