Product Catalog
Catalog Tools
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Hand Wheels – Straight-Spoke Rounded Design (Cast Iron or Aluminum)

Handles, Knobs & Screw Clamps

Cast Iron
QUANTITY PART NO. A
DIA
B
DIA
C D E F MATCHING
HANDLE
SIZE
CL-4-HWSF 4 1-1/4 5/8 1-11/16 1/8 4 SIZE 2
CL-5-HWSF 5 1-1/2 3/4 1-11/16 1/8 4 SIZE 2
CL-6-HWSF 6 1-5/8 3/4 1-13/16 1/8 4 SIZE 4
CL-8-HWSF 8 1-7/8 1 2-1/16 5/32 4 SIZE 4
CL-10-HWSF 10 2-1/4 1 2-1/2 5/32 8 SIZE 5
CL-12-HWSF 12 3 1 3-1/4 1/8 8 SIZE 5
CL-14-HWSF 14 3 1 3-3/4 3/32 8 SIZE 5
Aluminum
QUANTITY PART NO. A
DIA
B
DIA
C D E F J MATCHING
HANDLE
SIZE
CL-4-HWSFA 4 1-1/4 5/8 1-11/16 1/8 4 11/16 SIZE 2
CL-5-HWSFA 5 1-1/2 3/4 1-11/16 1/8 4 1 SIZE 2
CL-6-HWSFA 6 1-5/8 3/4 1-13/16 1/8 4 1 SIZE 4
CL-8-HWSFA 8 1-7/8 1 2-1/16 5/32 4 1-3/8 SIZE 4
CL-10-HWSFA 10 2-1/4 1 2-1/2 5/32 8 1-3/4 SIZE 5
CL-12-HWSFA 12 3 1 3-1/4 1/8 8 2-1/2 SIZE 5
CL-14-HWSFA 14 3 1 3-3/4 3/32 8 2-1/2 SIZE 5

Products Related to