Product Catalog
Catalog Tools
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Hand Wheels – Two-Spoke Square Design (Aluminum) with Tapped Hole for Handle

Handles, Knobs & Screw Clamps

Inch
QUANTITY PART NO. A
DIA
B
DIA
C D E K
DIA
L
THREAD
MATCHING
HANDLE
SIZE
CL-50-HWTS-A 4.92 1.22 .59 1.30 .59 .375 1/4-20 SIZE 2
CL-60-HWTS-A 6.30 1.42 .71 1.54 .75 .500 5/16-18 SIZE 3
CL-80-HWTS-A 7.87 1.65 .81 1.77 .83 .625 3/8-16 SIZE 4
CL-100-HWTS-A 9.84 1.89 .91 2.01 .91 .625 3/8-16 SIZE 4