Product Catalog
Catalog Tools
Measurement
Metric Inch
Stud Diameter
1-1/4"-7 4-1/4"-4 1-1/2"-6 2"-4-1/2 2-1/2"-4 2-1/2"-8 3-1/2"-4 M30 3"-4 M36 M42 M48 5"-4 6"-4 M64 M72 M90
Material
Steel
Load Capacity
7000 11000 12500 13500 15000 22000 24000 30000 31500 50000 51000 75000 100000 150000 200000 250000
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

EZ-Torque® Swivel Hoist Rings

Hoist Rings

Inch
QUANTITY PART NO. LOAD
RATING
(lbs)
A
THREAD
B C D E
DIA
F G H J K L N
DIA
P INSTALLATION
TORQUE
(ft-lbs)
CL-23490-SHR 15000 1-1/4"-7 1.89 2.11 8.73 1-1/4 1.75 6.0 3.76 6.50 3.60 7.75 3.20 .35 10
CL-23494-SHR 24000 1-1/2"-6 2.70 2.81 12.47 1-3/4 2.25 8.0 4.87 8.55 4.60 11.12 4.20 .47 18
CL-23290-SHR 30000 2"-4-1/2 2.96 2.81 12.47 1-3/4 2.25 8.0 4.87 8.55 4.60 11.12 4.20 .47 26
CL-23592-SHR 50000 2-1/2"-4 4.00 4.09 16.87 2-1/4 3.00 10.5 6.52 11.67 6.89 14.50 5.75 1.12 49
CL-23590-SHR 50000 2-1/2"-8 4.00 4.09 16.87 2-1/4 3.00 10.5 6.52 11.67 6.89 14.50 5.75 1.12 49
CL-23690-SHR 75000 3"-4 5.20 5.27 19.50 2-3/4 3.75 13.0 8.10 14.15 8.72 17.00 7.25 1.00 92
CL-23790-SHR 100000 3-1/2"-4 7.00 6.06 22.09 3-1/4 4.00 14.5 8.60 15.90 9.56 19.25 7.75 1.09 98
CL-23792-SHR 150000 4-1/4"-4 8.50 7.50 27.38 4 5.00 18.0 10.75 19.69 10.45 23.81 9.87 1.33 123
CL-23794-SHR 200000 5"-4 9.00 9.00 33.00 5 6.00 22.0 13.00 24.00 13.00 28.50 12.38 1.88 193
CL-23798-SHR 250000 6"-4 9.00 9.00 33.00 5 6.00 22.0 13.00 24.00 13.00 28.50 12.38 1.88 207
Metric
QUANTITY PART NO. LOAD
RATING
(kg)
A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
N
DIA
(mm)
P
(mm)
INSTALLATION
TORQUE
(Nm)
CLM-24490-SHR 7000 M30 3.5 66 53.5 222 32 44.5 152.5 95.5 165 83.5 197 81.5 8.9 13.5
CLM-24494-SHR 11000 M36 4 69 71.5 317 44.5 57 203 123.5 217 107.5 282 106.5 11.9 20.8
CLM-24498-SHR 12500 M42 4.5 79 71.5 317 44.5 57 203 123.5 217 113.5 282 106.5 11.9 21.6
CLM-24290-SHR 13500 M48 5 79 71.5 317 44.5 57 203 123.5 217 119.5 282 106.5 11.9 21.3
CLM-24592-SHR 22000 M64 6 102 104 428 57 76 267 165.5 296 168 368 146 28.4 54
CLM-24690-SHR 31500 M72 6 132 134 495 70 95 330 206 368 210 432 184 25.4 125
CLM-24790-SHR 51000 M90 6 178 154 561 82.5 101.5 368 218 404 243 489 197 27.7 133