Product Catalog
Catalog Tools
Measurement
Inch
Stud Diameter
1-1/4" Coil 1-1/4"-7 1-1/2" Coil 1-1/2"-6
Material
Steel
Load Capacity
10000
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Heavy-Duty® Spin-N-Lok™ Swivel Hoist Rings

Hoist Rings

Inch
QUANTITY PART NO. LOAD
RATING
(lbs)
A
THREAD
B C D E
DIA
F G K Q S
DIA
INSTALLATION
TORQUE
(ft-lbs)
CL-36950-SHR 10000 1-1/4"-7 1.00 2.80 8.12 1.00 1.40 5.10 4.18 .75 6.00 230
CL-36955-SHR 10000 1-1/4" Coil 1.00 2.80 8.12 1.00 1.40 5.10 4.18 .75 6.00 230
CL-36960-SHR 10000 1-1/2"-6 1.00 2.80 8.12 1.00 1.40 5.10 4.18 .75 6.00 230
CL-36965-SHR 10000 1-1/2" Coil 1.00 2.80 8.12 1.00 1.40 5.10 4.18 .75 6.00 230