HEAD DIA
NOMINAL
A
HEAD DIA
ACTUAL
B
SHANK DIA
NOMINAL
B
SHANK DIA
ACTUAL
C D E F
CL-1-DPX 1/4 .2493 / .2490 3/16 .1878 / .1876 11/32 .062 3/32 3/4
CL-1-DPY 1/4 .2485 / .2482 3/16 .1878 / .1876 11/32 .062 3/32 3/4
CL-1-DPZ 1/4 .2470 / .2467 3/16 .1878 / .1876 11/32 .062 3/32 3/4
CL-2-DPX 5/16 .3118 / .3115 1/4 .2503 / .2501 13/32 .078 3/32 7/8
CL-2-DPY 5/16 .3110 / .3107 1/4 .2503 / .2501 13/32 .078 3/32 7/8
CL-2-DPZ 5/16 .3095 / .3092 1/4 .2503 / .2501 13/32 .078 3/32 7/8
CL-3-DPX 3/8 .3743 / .3740 5/16 .3128 / .3126 1/2 .093 1/8 1
CL-3-DPY 3/8 .3735 / .3732 5/16 .3128 / .3126 1/2 .093 1/8 1
CL-3-DPZ 3/8 .3720 / .3717 5/16 .3128 / .3126 1/2 .093 1/8 1
CL-4-DPX 7/16 .4368 / .4365 3/8 .3753 / .3751 19/32 .109 5/32 1-1/4
CL-4-DPY 7/16 .4360 / .4357 3/8 .3753 / .3751 19/32 .109 5/32 1-1/4
CL-4-DPZ 7/16 .4345 / .4342 3/8 .3753 / .3751 19/32 .109 5/32 1-1/4
CL-5-DPX 1/2 .4993 / .4990 7/16 .4378 / .4376 21/32 .125 5/32 1-3/8
CL-5-DPY 1/2 .4985 / .4982 7/16 .4378 / .4376 21/32 .125 5/32 1-3/8
CL-5-DPZ 1/2 .4970 / .4967 7/16 .4378 / .4376 21/32 .125 5/32 1-3/8
CL-6-DPX 9/16 .5615 / .5610 1/2 .5003 / .5001 3/4 .140 3/16 1-1/2
CL-6-DPY 9/16 .5595 / .5590 1/2 .5003 / .5001 3/4 .140 3/16 1-1/2
CL-6-DPZ 9/16 .5575 / .5570 1/2 .5003 / .5001 3/4 .140 3/16 1-1/2
CL-7-DPX 5/8 .6240 / .6235 9/16 .5628 / .5626 27/32 .156 7/32 1-3/4
CL-7-DPY 5/8 .6220 / .6215 9/16 .5628 / .5626 27/32 .156 7/32 1-3/4
CL-7-DPZ 5/8 .6200 / .6195 9/16 .5628 / .5626 27/32 .156 7/32 1-3/4
CL-8-DPX 11/16 .6865 / .6860 5/8 .6253 / .6251 29/32 .172 7/32 2
CL-8-DPY 11/16 .6845 / .6840 5/8 .6253 / .6251 29/32 .172 7/32 2
CL-8-DPZ 11/16 .6825 / .6820 5/8 .6253 / .6251 29/32 .172 7/32 2
CL-9-DPX 3/4 .7490 / .7485 11/16 .6885 / .6880 1 .187 1/4 2-1/8
CL-9-DPY 3/4 .7470 / .7465 11/16 .6885 / .6880 1 .187 1/4 2-1/8
CL-9-DPZ 3/4 .7450 / .7445 11/16 .6885 / .6880 1 .187 1/4 2-1/8
CL-10-DPX 13/16 .8115 / .8110 3/4 .7510 / .7505 1-3/32 .203 9/32 2-1/4
CL-10-DPY 13/16 .8095 / .8090 3/4 .7510 / .7505 1-3/32 .203 9/32 2-1/4
CL-10-DPZ 13/16 .8075 / .8070 3/4 .7510 / .7505 1-3/32 .203 9/32 2-1/4
CL-11-DPX 7/8 .8740 / .8735 13/16 .8135 / .8130 1-5/32 .219 9/32 2-1/2
CL-11-DPY 7/8 .8720 / .8715 13/16 .8135 / .8130 1-5/32 .219 9/32 2-1/2
CL-11-DPZ 7/8 .8700 / .8695 13/16 .8135 / .8130 1-5/32 .219 9/32 2-1/2
CL-12-DPX 15/16 .9365 / .9360 7/8 .8760 / .8755 1-1/4 .234 5/16 2-3/4
CL-12-DPY 15/16 .9345 / .9340 7/8 .8760 / .8755 1-1/4 .234 5/16 2-3/4
CL-12-DPZ 15/16 .9325 / .9320 7/8 .8760 / .8755 1-1/4 .234 5/16 2-3/4
CL-13-DPX 1 .9980 / .9972 15/16 .9385 / .9380 1-5/16 .250 5/16 2-7/8
CL-13-DPY 1 .9960 / .9952 15/16 .9385 / .9380 1-5/16 .250 5/16 2-7/8
CL-13-DPZ 1 .9920 / .9912 15/16 .9385 / .9380 1-5/16 .250 5/16 2-7/8
Metric
QUANTITY PART NO. A
HEAD DIA
NOMINAL
(mm)
A
HEAD DIA
ACTUAL
(mm)
B
SHANK DIA
NOMINAL
(mm)
B
SHANK DIA
ACTUAL
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
CLM-60-DPX 6 5.982 / 5.974 5 5.008 / 5.002 8.5 1.57 2.4 19
CLM-60-DPY 6 5.961 / 5.954 5 5.008 / 5.002 8.5 1.57 2.4 19
CLM-60-DPZ 6 5.923 / 5.916 5 5.008 / 5.002 8.5 1.57 2.4 19
CLM-80-DPX 8 7.983 / 7.976 6 6.008 / 6.002 10.5 1.98 2.4 22
CLM-80-DPY 8 7.963 / 7.955 6 6.008 / 6.002 10.5 1.98 2.4 22
CLM-80-DPZ 8 7.925 / 7.917 6 6.008 / 6.002 10.5 1.98 2.4 22
CLM-100-DPX 10 9.982 / 9.975 8 8.008 / 8.002 12.5 2.36 3.2 25.5
CLM-100-DPY 10 9.962 / 9.954 8 8.008 / 8.002 12.5 2.36 3.2 25.5
CLM-100-DPZ 10 9.924 / 9.916 8 8.008 / 8.002 12.5 2.36 3.2 25.5
CLM-120-DPX 12 11.981 / 11.974 10 10.008 / 10.002 16.5 3.18 4 35
CLM-120-DPY 12 11.961 / 11.953 10 10.008 / 10.002 16.5 3.18 4 35
CLM-120-DPZ 12 11.923 / 11.915 10 10.008 / 10.002 16.5 3.18 4 35
CLM-140-DPX 14 13.975 / 13.962 12 12.008 / 12.002 19 3.56 4.8 38
CLM-140-DPY 14 13.924 / 13.912 12 12.008 / 12.002 19 3.56 4.8 38
CLM-140-DPZ 14 13.873 / 13.861 12 12.008 / 12.002 19 3.56 4.8 38
CLM-160-DPX 16 15.974 / 15.961 14 14.008 / 14.002 21.5 3.96 5.5 44.5
CLM-160-DPY 16 15.923 / 15.910 14 14.008 / 14.002 21.5 3.96 5.5 44.5
CLM-160-DPZ 16 15.872 / 15.860 14 14.008 / 14.002 21.5 3.96 5.5 44.5
CLM-180-DPX 18 17.976 / 17.963 16 16.008 / 16.002 23 4.37 5.5 51
CLM-180-DPY 18 17.925 / 17.912 16 16.008 / 16.002 23 4.37 5.5 51
CLM-180-DPZ 18 17.874 / 17.861 16 16.008 / 16.002 23 4.37 5.5 51
CLM-200-DPX 20 19.974 / 19.962 18 18.026 / 18.012 28 5.16 7 57
CLM-200-DPY 20 19.924 / 19.911 18 18.026 / 18.012 28 5.16 7 57
CLM-200-DPZ 20 19.873 / 19.860 18 18.026 / 18.012 28 5.16 7 57