Self-Centering Clamps for Locating Bores, B1.485 (6.6mm, 9mm, 11mm, and 13.5mm Bores)
Three Dimensional (3D) View
View Large Image

CLR-4319-22A-090  •  Self-Centering Clamps for Locating Bores, B1.485 (6.6mm, 9mm, 11mm, and 13.5mm Bores)

Power Workholding

Pricing & Availability

BORE CLAMP, ECCENTRIC, CLAMPING RANGE 9


Status Legend:
  • !

Part Specifications

Part NumberCLAMPING
DIAMETER
RANGE
(mm)
MAXIMUM
PULLING
FORCE
(lbs)
MAXIMUM
RADIAL
EXPANSION
FORCE
(lbs)
CLR-4319-22A-0909.0 - 9.2850670

Oops! We can’t seem to find this drawing in our database. Please email engineering@carrlane.com with the item number and file type you require.