Product Catalog
Catalog Tools
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Time-Dependent Sequence Valves, C2.9545 (Manifold Mounted)

Power Workholding

QUANTITY PART NO. TIME-DELAY
ADJUSTMENT
RANGE
AT 3675 psi
TIME-DELAY
ADJUSTMENT
RANGE
AT 2200 psi
TIME-DELAY
ADJUSTMENT
RANGE
AT 1000 psi
MINIMUM
OPERATING
PRESSURE
(psi)
WEIGHT
(lbs)
CLR-2954-620 .9 to 7.5 seconds 2 to 11.5 seconds 6 to 25 seconds 440 3.3
CLR-2954-630 .5 to 3.5 seconds 1.2 to 6 seconds 3 to 13.5 seconds 440 3.3