Product Catalog
Catalog Tools
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

ROEMHELD Work Supports

ROEMHELD Power Workholding

Hydraulic Work Supports automatically adjust to the proper height for supporting a workpiece, then lock securely to become fixed rests. The support plunger on these pneumatic work supports is held by a precision sliding-fit pressure sleeve that provides incredible accuracy and repeatability. The hydraulic work support types shown below are available in spring-extended, fluid-advanced, and air-advanced versions (see Technical Information). Browse the complete line of hydraulic work supports, from mini 900-lb. capacity hydraulic work supports to heavy-duty models with capacities of up to 23,000 lbs. below in the Carr Lane catalog.