Three Dimensional (3D) View
View Large Image
Carr Lane

CL-8-HRPT  •  Hand-Retractable Plungers – Threaded Stud for Knob Handle (Locking Type)

Spring-Loaded Devices

Pricing & Availability

Status

Part Number

Quantity

Description

HAND-RETRACTABLE PLUNGER

Unit Price*

Line Item Total*

Part Specifications

Part NumberA
THREAD
INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
B
DIA
NOMINAL
B
DIA
ACTUAL
CDEF
DIA
GH THDS
CL-8-HRPT1/2-132.510.01/4.2501/47/81/81/87/163/8-16

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model