Product Catalog
Catalog Tools
Material
Aluminum
Nose Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Spring Stop Buttons – Flat Face with Tang (Type B)

Spring-Loaded Devices

Standard Force, Steel Plunger
QUANTITY PART NO. STROKE INITIAL
CONTACT
FORCE
(lbs)
HALFWAY
CONTACT
FORCE
(lbs)
FINAL
CONTACT
FORCE
(lbs)
A B C D E F G K L M N P R
CL-10B-SSB 1/8 5 10 15 .656 11/32 21/32 7/16 3/16 7/32 #5 or M3 1/4 3/16 5/8 3/16 5/8 1/16
CL-20B-SSB 3/16 2 14 26 1.125 1/2 15/16 3/4 1/4 5/16 #10 or M5 3/8 1/4 7/8 9/32 7/8 3/32
CL-30B-SSB 1/4 16 32 48 1.500 11/16 1-5/16 1 1/4 7/16 1/4 or M6 1/2 3/8 1-1/4 13/32 1-1/4 3/32
Light Force, Steel Plunger
QUANTITY PART NO. STROKE INITIAL
CONTACT
FORCE
(lbs)
HALFWAY
CONTACT
FORCE
(lbs)
FINAL
CONTACT
FORCE
(lbs)
A B C D E F G K L M N P R
CL-10B-SSB-2 1/8 1.5 2 2.5 .656 11/32 21/32 7/16 3/16 7/32 #5 or M3 1/4 3/16 5/8 3/16 5/8 1/16