Product Catalog
Catalog Tools
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Leveling Feet

Supports, Rests & Feet

Carr Lane offers a large assortment of machine leveling feet, including standard leveling feet, stud leveling feet and jig feet leveling assemblies. Each type of machinery leveling mounts are offered in several material, finish and hole size options. Threaded tube ends, available in square and round tubes are available to provide over 1,000-lbs. of load capacity. Rubber pad covers available for Carr Lane leveling feet increase grip and prevent sliding on sloped or uneven surfaces. Browse all Carr Lane leveling feet products in the online catalog. 

Related Products for