Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Horizontal V Blocks (Standard)

Modular Fixturing,Work Supports & Rest Buttons


QUANTITY PART NO. SIZE WORKPIECE
DIAMETER
RANGE
A B D E F G H MOUNTING
SCREW
SIZE
CL-MF40-6001 Small V 9/16 to 3-1/8 2-1/2 1.3951 1/2-13 1-1/8 2 3-3/8 3-3/8 1/2-13
CL-MF40-6002 Large V 9/16 to 4 3 1.5858 1/2-13 1-1/8 2 3-3/8 3-3/8 1/2-13
Required Locating Screws
QUANTITY PART NO. FITS HORIZONTAL V BLOCK QUANTITY
REQUIRED
CL-MF40-4302 CL-MF40-6001
CL-MF40-6002
2

Products Related to