Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Rest Buttons

Work Supports & Rest Buttons

Steel (Inch)
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
B C
NOMINAL
C
ACTUAL
D
DIA
CL-12-RB 3/16 .1885 3/8 1/4 .2500 3/8
CL-13-RB 3/16 .1885 3/8 3/8 .3750 3/8
CL-14-RB 3/16 .1885 3/8 1/2 .5000 3/8
CL-2-RB 1/4 .2510 1/2 1/4 .2500 1/2
CL-3-RB 1/4 .2510 1/2 3/8 .3750 1/2
CL-1-RB 1/4 .2510 1/2 1/2 .5000 1/2
CL-5-RB 3/8 .3760 5/8 1/4 .2500 5/8
CL-6-RB 3/8 .3760 5/8 3/8 .3750 5/8
CL-4-RB 3/8 .3760 5/8 1/2 .5000 5/8
CL-7-RB 3/8 .3760 5/8 5/8 .6250 5/8
CL-8-RB 3/8 .3760 5/8 3/4 .7500 5/8
CL-15-RB 1/2 .5010 5/8 3/8 .3750 7/8
CL-9-RB 1/2 .5010 5/8 1/2 .5000 7/8
CL-16-RB 1/2 .5010 5/8 5/8 .6250 7/8
CL-17-RB 5/8 .6260 3/4 3/8 .3750 1
CL-10-RB 5/8 .6260 3/4 1/2 .5000 1
CL-18-RB 5/8 .6260 3/4 3/4 .7500 1
CL-19-RB 3/4 .7515 7/8 1/2 .5000 1-1/4
CL-11-RB 3/4 .7515 7/8 5/8 .6250 1-1/4
Stainless Steel (Inch)
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
B C
NOMINAL
C
ACTUAL
D
DIA
CL-26432 3/16 .1885 1/4 1/4 .2500 3/8
CL-26433 3/16 .1885 1/4 3/8 .3750 3/8
CL-26434 3/16 .1885 1/4 1/2 .5000 3/8
CL-26542 1/4 .2510 5/16 1/4 .2500 1/2
CL-26646 5/16 .3135 5/16 3/4 .7500 1/2
Steel (Metric)
QUANTITY PART NO. A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
CLM-605-RB 6 6.025 8 5 10
CLM-610-RB 6 6.025 8 10 10
CLM-805-RB 8 8.025 10 5 16
CLM-810-RB 8 8.025 10 10 16
CLM-815-RB 8 8.025 10 15 16
CLM-820-RB 8 8.025 10 20 16
CLM-1010-RB 10 10.025 12 10 20
CLM-1015-RB 10 10.025 12 15 20
CLM-1020-RB 10 10.025 12 20 20