IMTEX636810217955526952

 
 
At IMTEX 2021, discover the difference of Carr Lane, and learn why we are the undisputed leader in the tooling components manufacturing industry. 

 

Since 1952, Carr Lane has become experts in our field. Primarily known for our industry-leading jig & fixture components, we offer over 100,000 products in our catalog and offer custom solutions for any application. 

 

We welcome you to join us at IMTEX January 21-27, 2021, in Bangalore, India. Stop by booth H3B-D101 to learn about our latest products and view those that have made us industry leaders.

 

 

 

 

 

 

 

 

 

 

Featured Products at IMTEX 2021

Captive Jig Pins
New Item!

Similar to a standard Jig Pin, except that the pin body is positively retained in a locking bushing. In fully retracted position, the bushing's spring clip snaps into the pin's groove. This holds the pin fully retracted by spring force and positively prevents removal. Spring pressure also holds the pin in intermediate extended positions, an advantage especially if the fixture is turned upside down. Like standard jig pins, Captive Jig Pins have an integral shoulder to keep the handle raised. Available in pin diameters from 3/16 to 1/2". Made in USA.

The complete assemblies listed below include a Captive Jig Pin, Locking-Pin Bushing, and Lockscrew. Choice of standard or long bushing in most sizes, for installation in thinner or thicker plates. Locking-Pin Bushings are designed to press fit in a standard reamed hole, and can be further secured with the included Lockscrew to positively hold the bushing in place.
Captive Locating Screws
Now also available in metric!

Captive Locating Screws can be used for locating and clamping, or for clamping only, by selecting the appropriate screw length. The locating screw's precision-ground body is positively retained in a locking bushing. In fully retracted position, the bushing's spring clip snaps into the body's radial groove. This holds the screw fully retracted by spring force and positively prevents removal. Spring pressure also holds the screw in intermediate extended positions, an advantage especially if the fixture is turned upside down. Available in thread sizes from 1/4-20 to 1/2-13 (M6 to M12 in metric). Made in USA.

The complete assemblies listed below include a Captive Locating Screw, Locking-Pin Bushing, and Lockscrew. Choice of standard or long bushing in most sizes, for installation in thinner or thicker plates. Locking-Pin Bushings are designed to press fit in a standard reamed hole, and can be further secured with the included Lockscrew to positively hold the bushing in place.
Captive Locating Screws with Hand Knob
New item!

These Captive Locating Screws have an integral hand knob for tightening by hand. Captive Locating Screws can be used for locating and clamping, or for clamping only, by selecting the appropriate screw length. The locating screw's precision-ground body is positively retained in a locking bushing. In fully retracted position, the bushing's spring clip snaps into the body's radial groove. This holds the screw fully retracted by spring force and positively prevents removal. Spring pressure also holds the screw in intermediate extended positions, an advantage especially if the fixture is turned upside down. Available in thread sizes from 1/4-20 to 1/2-13 (M6 to M12 in metric). Made in USA.

The complete assemblies listed below include a Captive Locating Screw, Locking-Pin Bushing, and Lockscrew. Choice of standard or long bushing in most sizes, for installation in thinner or thicker plates. Locking-Pin Bushings are designed to press fit in a standard reamed hole, and can be further secured with the included Lockscrew to positively hold the bushing in place.
Hoist Rings
Carr Lane offers a large selection of hoist rings including swivel hoist rings that swivel 360 degrees that allow lifting from any direction as well as side-pull hoist rings ideal for side mounting, pivoting hoist rings, economical lifting eyes and a variety of hoist ring accessories including forged rings, round and square renewal road plates, clips & weld-in threaded inserts. Carr Lane lifting rings are available in multiple sizes with tremendous load capacity and boast an industry-leading safety factor of 5:1. Browse the full catalog of Carr Lane hoist rings below.
ID Clamps
ID expansion clamps expand to self-center and clamp on the inside diameter of a workpiece, leaving the outside clear for machining. Tightening the tapered center screw of ID clamps with a hex wrench pushes the clamping segments outward, and slightly downward, to exert force on the workpiece's internal bore. ID expansion Clamps allow close mounting for multi-part machining on vertical and horizontal machining centers.
These ID expansion clamps are designed to have their outside diameter finish machined by the customer to suit the bore size, because maximum diameter expansion is limited (.005 to .025", depending on the size). ID clamps are available in seven sizes to hold any inside diameter from .26" to 2.06". Carr Lane ID expansion clamps are proudly made in USA.
LIFE-EX® Round & Diamond Pins
Now available with LIFE-EX® coating!

Popular sizes of Round & Diamond Pins are now available with our proprietary LIFE-EX coating. This PVD coating is very hard, abrasion resistant, and slippery, resulting in a component that has a longer lifecycle for high-production applications. This extended lifecycle allows these items to remain in production longer with less need for replacement than standard uncoated items.

Round & Diamond Pins are precision locating pins with a chamfered tip for easy part loading, and a shoulder to resist downward forces – important advantages over standard dowel pins. One Round Pin and one Diamond Pin are often used together to locate from two machined holes in a workpiece, or to align two pieces of a fixture, without binding. Diamond pins are relieved, to locate only in 1 axis. Head and shank diameters are concentric to within .0005" TIR. Made in USA.
ON-SIZE® Bushings for Bullet-Nose Dowels – Head Type
New Item!

ON-SIZE® Bushings are made from Invar 36, a 36% nickel-iron alloy that has an extremely low Coefficient of Thermal Expansion. Invar material is particularly useful in applications where minimum thermal expansion and high dimensional stability is required. Useful in high temperature applications up to 750°F (400°C), these products will maintain their size and accuracy even under heat-cool multiple cycles.

The precision bushings shown here are used with Bullet-Nose Dowels to align two pieces of a fixture. The bushing's ID and OD are concentric to within .0003" TIR. Available for pin diameters 1/4, 5/16, 3/8, and 1/2" (6, 8, 10, and 12mm in metric). Made in USA.

Available in head (shown) and headless styles.
Tiny Vise® Edge Clamps
Tiny Vise® Edge Clamps are the best! These mini edge clamps securely grip the side of a workpiece to keep the top clear for machining. Patented design features a slotted countersink to provide strong, reliable clamping force with the easy turn of a hex wrench. These compact clamps are ideal for fixturing multiple parts, small or large. They look so simple, but work amazingly well, with major advantages over earlier designs.
Toggle Clamps
Carr Lane offers an industry-leading line of heavy duty toggle clamps including horizontal-handle toggle clamps, vertical-handle toggle clamps, push/pull toggle clamps, toggle edge clamps, latch-action toggle clamps, toggle pliers, air-powered toggle clamps and a complete line of toggle clamp accessories. All Carr Lane clamping products are proudly made in the USA. Browse the complete line of Carr Lane toggle clamps in our online catalog below.