Air-Feed-Drill Bushings

Adaptor Tip Assembly

To mount air-feed drill, insert in liner and turn 30° counterclockwise to lock.

Standard Air-Feed Drills

Coolant-Type Air-Feed Drills

Mounting Options


TAPER-LOK LINERS
New-design one-piece lock liner has angular locking surfaces for superior strength. Allows very close hole spacing. Hold in place with a lock nut. Also available knurled for installing in plastic tooling.

 

 

 


LOCK LINERS
Conventional lock liner incorporating two lock screws. Hold in place with a lock nut.

 

 

 

TAPER-LOK
AIR-FEED LOCKSCREWS

New-design lock screw especially for air-feed drills. Angular locking surface for superior strength.

 

 

 

 

LOCKSCREWS
Conventional-style lock screws. Install two lock screws and a liner bushing directly in jig plate.

 

 

 

 

LOCK STRIPS
Allows the closest possible hole spacing. Use together with liner bushings.