Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
Convert Units of Measure =

Rotating Modules (Vertical Axis)

Assembly & Handling Technology

Rotating Modules are universally usable in assembly and handling processes. Vertical-Axis Rotating Modules are a plain bearing rotation axis that can compensate high axial and radial forces. These modules provide full 360° rotation in both directions, and indexing is possible by one-hand operation. Due to special bearings, these modules are extremely resistant to shocks and thrusts. The design of the rotating module allows smooth operation in applications with light as well as with heavy loads. When using the this module in assembly processes, component parts can be rotated quickly and safely – and can be accessed ergonomically from five sides.


Rotating modules are available with the two indexing options shown below:

      • Manual Rotation without Indexing
      • Manual Rotation with Indexing by Foot Pedal