Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD ZH-Series Power Vises (Concentric)

ROEMHELD Precision Vises

ZH-series concentric hydraulic vises incorporate a precision self-centering mechanism with ± 0.01mm repeatability. These vises have two moving jaws that clamp a workpiece exactly on a defined symmetrical axis, taking account of its contours. Available in the three sizes shown below, with 100, 125, and 160mm jaw widths.