To order with optional cable, add "C" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
B C D
DIA
E
CL-0-LP 1/8 .1250 2-1/2 1-1/2 1/4 1/4
CL-41-LP #30 .1285 3 1-1/2 1/4 1/4
CL-00-LP 5/32 .1562 3-1/2 2-1/2 5/16 1/4
CL-1-LP 3/16 .1875 3 2-1/2 5/16 1/4
CL-21-LP 3/16 .1875 4 2-1/2 5/16 1/4
CL-2-LP 3/16 .1875 6 2-1/2 5/16 1/4
CL-3-LP #11 .1910 3 2-1/2 5/16 1/4
CL-23-LP #11 .1910 4 2-1/2 5/16 1/4
CL-4-LP #11 .1910 6 2-1/2 5/16 1/4
CL-43-LP #10 .1935 3 2-1/2 5/16 1/4
CL-20-LP #9 .1960 3 2-1/2 5/16 1/4
CL-44-LP 7/32 .2188 3 2-1/2 3/8 3/8
CL-38-LP 1/4 .2500 2 2-1/2 3/8 3/8
CL-5-LP 1/4 .2500 3 2-1/2 3/8 3/8
CL-25-LP 1/4 .2500 4 2-1/2 3/8 3/8
CL-6-LP 1/4 .2500 6 2-1/2 3/8 3/8
CL-17-LP F .2570 3 2-1/2 3/8 3/8
CL-37-LP F .2570 4 2-1/2 3/8 3/8
CL-45-LP 9/32 .2812 4 3 7/16 1/2
CL-39-LP 5/16 .3125 2 2-1/2 7/16 1/2
CL-7-LP 5/16 .3125 3-1/2 3 7/16 1/2
CL-27-LP 5/16 .3125 4 3 7/16 1/2
CL-8-LP 5/16 .3125 6 3 7/16 1/2
CL-40-LP 3/8 .3750 3 2-1/2 1/2 1/2
CL-9-LP 3/8 .3750 4 3-1/2 1/2 1/2
CL-29-LP 3/8 .3750 5 3-1/2 1/2 1/2
CL-10-LP 3/8 .3750 6 3-1/2 1/2 1/2
CL-30-LP 3/8 .3750 7 3-1/2 1/2 1/2
CL-11-LP 7/16 .4375 4 3-1/2 9/16 5/8
CL-31-LP 7/16 .4375 5 3-1/2 9/16 5/8
CL-12-LP 7/16 .4375 6 3-1/2 9/16 5/8
CL-32-LP 7/16 .4375 7 3-1/2 9/16 5/8
CL-13-LP 1/2 .5000 4 3-1/2 5/8 5/8
CL-14-LP 1/2 .5000 6 3-1/2 5/8 5/8
CL-33-LP 1/2 .5000 7 3-1/2 5/8 5/8
CL-34-LP 1/2 .5000 9 3-1/2 5/8 5/8
CL-18-LP 9/16 .5625 4 3-1/2 5/8 5/8
CL-19-LP 9/16 .5625 6 3-1/2 5/8 5/8
CL-15-LP 5/8 .6250 6 3-1/2 7/8 3/4
CL-35-LP 5/8 .6250 8 3-1/2 7/8 3/4
CL-16-LP 3/4 .7500 6 3-1/2 7/8 3/4
CL-36-LP 3/4 .7500 8 3-1/2 7/8 3/4
Metric
To order with optional cable, add "C" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A
DIA
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
E
(mm)
CLM-4-LP 4 89 63.5 8 5
CLM-5-LP 5 76 63.5 8 5
CLM-50-LP 5 152 63.5 8 5
CLM-6-LP 6 76 63.5 9.5 6.5
CLM-60-LP 6 152 63.5 9.5 6.5
CLM-8-LP 8 89 76 11 11
CLM-80-LP 8 152 76 11 11
CLM-10-LP 10 76 63.5 12.5 11
CLM-100-LP 10 152 89 12.5 11
CLM-12-LP 12 102 89 16 11
CLM-120-LP 12 152 89 16 11
CLM-16-LP 16 152 89 22 17.5
CLM-160-LP 16 203 89 22 17.5
CLM-20-LP 20 152 89 22 17.5
CLM-200-LP 20 203 89 22 17.5