Drill-Press Clamps

Clamps & Accessories

When searching for dependable hold down clamps are a drill press, look no further than Carr Lane. Carr Lane drill press clamps are ideal for clamping on slotted drill-press tables and tapped drill-jig plates, available in forged adjustable, vertical T-handle and Horizontal T-handle styles. Carr Lane’s rugged forged adjustable drill press clamps provide instant height measurement without blocks or shims, and are available in three different inch and metric shim sizes. Vertical T-handle drill press clamps feature a 350-lb. holding capacity, while Horizontal T-handle drill press clamps boast a 500-lb. capacity. Browse all Carr Lane drill press clamps below.