Product Catalog
Catalog Tools
Material
Thermoplastic Cast Iron Rubber Phenolic Plastic Nylon Aluminum Copper
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Carr Lane Simplex Hammers (Fiberglass Handle)

Hammers & Tools

Design your own custom hammers. These professional soft-face mallets can be customized for specific applications by selecting the proper hammer inserts. Choose the same type of insert for both sides, or build a multi-purpose hammer with a different type of insert for each face. The Simplex system uses a patented hammer housing with 3-point clamping that ensures a safe hammer assembly. Made in Germany.

Simplex hammers can be ordered as complete assemblies or as individual components. Fiberglass-handle Simplex Hammers are available in four sizes (face diameters). Hammer weight varies with the types of inserts chosen:
          30mm (1.18") 1.0-1.5 lbs
          40mm (1.57") 1.8-3.1 lbs
          50mm (1.96") 3.3-4.0 lbs
          60mm (2.36") 4.2-5.5 lbs

Select a Product Type