Liner Bushings

Drill Bushings

Liner Bushings are permanently installed bushings used to hold renewable drill bushings. The liner's ID has a precise sliding fit with the renewable bushing's OD. The liner accurately locates the renewable bushing and protects the jig plate from wear and damage caused by frequent bushing replacement. Carr Lane offers three different types of Liner bushings, including standard, head liner bushings and Un-A-Lok® Liner Bushings.

Carr Lane Liner Bushings are DFARS and RoHS compliant, manufactured in stress-proof steel and are available in a variety of standard and metric drill sizes. Browse our selection of American-made liner bushings below.