Product Catalog
Catalog Tools
Measurement
Inch
Material
Carbide Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Press-Fit Bushings – Carbide (PC)

Drill Bushings

PC bushings are manufactured to order. To request a quotation, use the basic part number below and add the desired ID drill size (as a 4-place decimal inch). Example: PC-10-5-.0280 (PC-10-5 with .0280" ID)

5/32" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH
PC-10-5 .0280-.0625 1/32-1/16, #70-#53, .75-1.55mm 5/32 5/16
PC-10-8 .0280-.0625 1/32-1/16, #70-#53, .75-1.55mm 5/32 1/2
13/64" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH
PC-13-5 .0550-.0995 1/16-3/32, #54-#39, 1.40-2.50mm 13/64 5/16
PC-13-8 .0550-.0996 1/16-3/32, #54-#39, 1.40-2.50mm 13/64 1/2
1/4" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH
PC-16-5 .0995-.1360 7/64-1/8, #39-#29, 2.55-3.40mm 1/4 5/16
PC-16-8 .0995-.1361 7/64-1/8, #39-#29, 2.55-3.40mm 1/4 1/2
5/16" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH
PC-20-5 .1285-.1875 9/64-3/16, #30-#13, 3.30-4.75mm 5/16 5/16
PC-20-8 .1285-.1876 9/64-3/16, #30-#13, 3.30-4.75mm 5/16 1/2
PC-20-12 .1285-.1877 9/64-3/16, #30-#13, 3.30-4.75mm 5/16 3/4
PC-20-16 .1285-.1878 9/64-3/16, #30-#13, 3.30-4.75mm 5/16 1
13/32" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH
PC-26-5 .1875-.2500 3/16-1/4, #12-E, 4.80-6.30mm 13/32 5/16
PC-26-8 .1875-.2501 3/16-1/4, #12-E, 4.80-6.30mm 13/32 1/2
PC-26-12 .1875-.2502 3/16-1/4, #12-E, 4.80-6.30mm 13/32 3/4
PC-26-16 .1875-.2503 3/16-1/4, #12-E, 4.80-6.30mm 13/32 1
1/2" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH
PC-32-5 .2188-.3125 7/32-5/16, #2-N, 5.60-7.90mm 1/2 5/16
PC-32-8 .2188-.3125 7/32-5/16, #2-N, 5.60-7.90mm 1/2 1/2
PC-32-12 .2188-.3125 7/32-5/16, #2-N, 5.60-7.90mm 1/2 3/4
PC-32-16 .2188-.3125 7/32-5/16, #2-N, 5.60-7.90mm 1/2 1
PC-32-22 .2188-.3125 7/32-5/16, #2-N, 5.60-7.90mm 1/2 1-3/8
5/8" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH
PC-40-8 .3125-.4219 5/16-27/64, O-Z, 8.00-10.50mm 5/8 1/2
PC-40-12 .3125-.4219 5/16-27/64, O-Z, 8.00-10.50mm 5/8 3/4
PC-40-16 .3125-.4219 5/16-27/64, O-Z, 8.00-10.50mm 5/8 1
PC-40-22 .3125-.4219 5/16-27/64, O-Z, 8.00-10.50mm 5/8 1-3/8
3/4" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH
PC-48-8 .3750-.5000 3/8-1/2, V-Z, 9.60-12.50mm 3/4 1/2
PC-48-12 .3750-.5000 3/8-1/2, V-Z, 9.60-12.50mm 3/4 3/4
PC-48-16 .3750-.5000 3/8-1/2, V-Z, 9.60-12.50mm 3/4 1
PC-48-22 .3750-.5000 3/8-1/2, V-Z, 9.60-12.50mm 3/4 1-3/8
7/8" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH
PC-56-8 .5000-.6250 1/2-5/8, 13.00-15.50mm 7/8 1/2
PC-56-12 .5000-.6250 1/2-5/8, 13.00-15.50mm 7/8 3/4
PC-56-16 .5000-.6250 1/2-5/8, 13.00-15.50mm 7/8 1
PC-56-22 .5000-.6250 1/2-5/8, 13.00-15.50mm 7/8 1-3/8
PC-56-28 .5000-.6250 1/2-5/8, 13.00-15.50mm 7/8 1-3/4
1" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH
PC-64-8 .5000-.7500 1/2-3/4, 13.00-19.00mm 1 1/2
PC-64-12 .5000-.7500 1/2-3/4, 13.00-19.00mm 1 3/4
PC-64-16 .5000-.7500 1/2-3/4, 13.00-19.00mm 1 1
PC-64-22 .5000-.7500 1/2-3/4, 13.00-19.00mm 1 1-3/8
PC-64-28 .5000-.7500 1/2-3/4, 13.00-19.00mm 1 1-3/4
1-3/8" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH
PC-88-12 .7500-1.0000 3/4-1, 19.50-25.00mm 1-3/8 3/4
PC-88-16 .7500-1.0000 3/4-1, 19.50-25.00mm 1-3/8 1
PC-88-22 .7500-1.0000 3/4-1, 19.50-25.00mm 1-3/8 1-3/8
PC-88-28 .7500-1.0000 3/4-1, 19.50-25.00mm 1-3/8 1-3/4
PC-88-34 .7500-1.0000 3/4-1, 19.50-25.00mm 1-3/8 2-1/8
PC-88-40 .7500-1.0000 3/4-1, 19.50-25.00mm 1-3/8 2-1/2
1-3/4" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH
PC-112-16 1.0000-1.3750 1 – 1-3/8, 26.00-34.00mm 1-3/4 1
PC-112-22 1.0000-1.3750 1 – 1-3/8, 26.00-34.00mm 1-3/4 1-3/8
PC-112-28 1.0000-1.3750 1 – 1-3/8, 26.00-34.00mm 1-3/4 1-3/4
PC-112-34 1.0000-1.3750 1 – 1-3/8, 26.00-34.00mm 1-3/4 2-1/8
PC-112-40 1.0000-1.3750 1 – 1-3/8, 26.00-34.00mm 1-3/4 2-1/2
PC-112-48 1.0000-1.3750 1 – 1-3/8, 26.00-34.00mm 1-3/4 3
2-1/4" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH
PC-144-16 1.3750-1.7500 1-3/8 - 1-3/4, 35.00-44.00mm 2-1/4 1
PC-144-22 1.3750-1.7500 1-3/8 - 1-3/4, 35.00-44.00mm 2-1/4 1-3/8
PC-144-28 1.3750-1.7500 1-3/8 - 1-3/4, 35.00-44.00mm 2-1/4 1-3/4
PC-144-34 1.3750-1.7500 1-3/8 - 1-3/4, 35.00-44.00mm 2-1/4 2-1/8
PC-144-40 1.3750-1.7500 1-3/8 - 1-3/4, 35.00-44.00mm 2-1/4 2-1/2
PC-144-48 1.3750-1.7500 1-3/8 - 1-3/4, 35.00-44.00mm 2-1/4 3