Gun-Drill Bushings

Drill-Jig Bushings

Carr Lane’s gun-drill bushings are used on a variety of gun-drilling machines including, Eldorado, Drillmation, DeHoff, and Lahr. These gun-drill bushings are like SF renewable bushings, except reversed, with the drill bearing at the bushing’s head end, which contacts the workpiece. Our gun-drill bushings come in a variety of sizes to fit the gun-drilling machine, and are made with stress-proof steel. Carr Lane Gun-Drill Bushings are available in a choice of one-piece construction or two-piece construction, featuring a liner and insert. Browse our selection of American-made gun-drill bushings below.