Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Stainless Steel
Finish
Passivated
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Adjustable Handles – Stud Type (Stainless Steel Body, Thermoplastic Handle)

Handles, Knobs & Screw Clamps

General Dimensions
QUANTITY SIZE A B
DIA
C D G
DIA
H K L M
1 1-3/4 19/32 5/16 31/32 3/8 5/32 7/16 1-3/8 1-1/2
2 2-1/2 3/4 13/32 1-7/32 17/32 1/4 13/16 1-25/32 1-15/16
3 3-1/16 7/8 17/32 1-7/16 5/8 5/16 7/8 2-5/32 2-5/16
4 3-5/8 1 9/16 1-11/16 3/4 7/16 1-3/16 2-9/16 2-23/32
Inch
QUANTITY PART NO. SIZE E
THREAD
F
CL-408-AHP-1-S 1 1/4-20 .78
CL-416-AHP-1-S 1 1/4-20 1.57
CL-625-AHP-3-S 3 3/8-16 2.48
CL-813-AHP-4-S 4 1/2-13 1.26
CL-825-AHP-4-S 4 1/2-13 2.48