Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Stainless Steel
Finish
Passivated
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Adjustable Lever Handles – Stud Type (Stainless Steel)

Handles, Knobs & Screw Clamps

Inch
QUANTITY PART NO. SIZE A B
DIA
C
DIA
D E
THREAD
F G H J L N
DIA
P
CL-613-AHL-3-S 3 3.94 .94 .39 1.57 3/8-16 1.26 .63 .10 2.95 .98 .18
CL-625-AHL-3-S 3 3.94 .94 .39 1.57 3/8-16 2.48 .63 .10 2.95 .98 .18
CL-813-AHL-4-S 4 4.53 1.10 .47 1.91 1/2-13 1.26 .75 .18 3.54 1.18 .18
CL-825-AHL-4-S 4 4.53 1.10 .47 1.91 1/2-13 2.48 .75 .18 3.54 1.18 .18
Metric
QUANTITY PART NO. SIZE A
(mm)
B
DIA
(mm)
C
DIA
(mm)
D
(mm)
E
THREAD
THREAD
PITCH
(mm)
F
(mm)
G
(mm)
H
(mm)
J L
(mm)
N
DIA
(mm)
P
(mm)
CLM-1050-AHL-3-S 3 100 24 10 40 M10 1.5 50 16 2.5 75 25 4.5
CLM-1250-AHL-4-S 4 115 28 12 48.5 M12 1.75 50 19 4.5 90 30 4.5