Adjustable Lever Handles – Stud Type (Steel)

Handles, Knobs & Screw Clamps

Inch
QUANTITY PART NO. SIZE A B
DIA
C
DIA
D E
THREAD
F G H J L N
DIA
P
CL-613-AHL-3 3 3.94 .94 .39 1.57 3/8-16 1.26 .63 .10 2.95 .98 .18
CL-625-AHL-3 3 3.94 .94 .39 1.57 3/8-16 2.48 .63 .10 2.95 .98 .18
CL-813-AHL-4 4 4.53 1.10 .47 1.91 1/2-13 1.26 .75 .18 3.54 1.18 .18
CL-825-AHL-4 4 4.53 1.10 .47 1.91 1/2-13 2.48 .75 .18 3.54 1.18 .18
CL-1016-AHL-5 5 5.12 1.30 .47 2.17 5/8-11 1.57 .91 .24 3.94 1.26 .22
CL-1025-AHL-5 5 5.12 1.30 .47 2.17 5/8-11 2.48 .91 .24 3.94 1.26 .22
Metric
QUANTITY PART NO. SIZE A
(mm)
B
DIA
(mm)
C
DIA
(mm)
D
(mm)
E
THREAD
THREAD
PITCH
(mm)
F
(mm)
G
(mm)
H
(mm)
J L
(mm)
N
DIA
(mm)
P
(mm)
CLM-1050-AHL-3 3 100 24 10 40 M10 1.5 50 16 2.5 75 25 4.5
CLM-1250-AHL-4 4 115 28 12 48.5 M12 1.75 50 19 4.5 90 30 4.5
CLM-1650-AHL-5 5 130 33 12 55 M16 2 50 23 6 100 32 5.5