Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Cast Iron
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Bar Knobs

Screw Clamps

Blank
QUANTITY PART NO. A B C
DIA
D E F G H
CL-1-BK 2 2-1/8 1-1/4 1/2 7/8 7/16 BLANK 1-5/8
CL-8-BK 2-1/2 2-3/8 1-1/2 9/16 15/16 11/16 BLANK 2
CL-15-BK 3-1/2 2-3/8 2-1/8 9/16 15/16 1-5/16 BLANK 2-7/8
Tapped Through (Inch)
QUANTITY PART NO. A B C
DIA
D E F G
THREAD
H
CL-4-BK 2 2-1/8 1-1/4 1/2 7/8 7/16 1/2-13 1-5/8
CL-6-BK 2 2-1/8 1-1/4 1/2 7/8 7/16 5/8-11 1-5/8
CL-9-BK 2-1/2 2-3/8 1-1/2 9/16 15/16 11/16 1/2-13 2
CL-11-BK 2-1/2 2-3/8 1-1/2 9/16 15/16 11/16 5/8-11 2
CL-13-BK 2-1/2 2-3/8 1-1/2 9/16 15/16 11/16 3/4-10 2
CL-20-BK 3-1/2 2-3/8 2-1/8 9/16 15/16 1-5/16 1"-8 2-7/8
Tapped Through (Metric)
QUANTITY PART NO. A
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
(mm)
F
(mm)
G
THREAD
THREAD
PITCH
(mm)
H
(mm)
CLM-4-BK 51 54 32 13 22 11 M12 1.75 41
CLM-9-BK 64 60 38 14 24 17 M12 1.75 51
CLM-11-BK 64 60 38 14 25 17 M16 2 51
CLM-13-BK 64 60 38 14 26 17 M20 2.5 51
CLM-16-BK 89 60 54 14 27 33 M20 2.5 73