Product Catalog
Catalog Tools
Material
Thermoplastic
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Hand Wheels – Angled-Spoke Square Design (Thermoplastic) with Foldable Revolving Handle

Handles, Knobs & Screw Clamps

QUANTITY PART NO. A
DIA
B
DIA
C D E H J
DIA
K
DIA
M N P
DIA
CL-52-HWAS-P 4.92 .94 .94 2.01 .91 .47 .79 .236 .67 .83
CL-62-HWAS-P 6.30 1.26 1.10 2.40 1.18 .59 18 .236 .79 .91