Product Catalog
Catalog Tools
Measurement
Inch
Material
Aluminum
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Hand Wheels – Solid Square Design (Aluminum) with Tapped Hole for Handle

Handles, Knobs & Screw Clamps

Inch
QUANTITY PART NO. A
DIA
B
DIA
C D E K
DIA
L
THREAD
MATCHING
HANDLE
SIZE
CL-40-HWSS-A 3.94 1.10 .55 1.18 .51 .375 1/4-20 SIZE 2
CL-50-HWSS-A 4.92 1.22 .59 1.30 .59 .375 1/4-20 SIZE 2
CL-60-HWSS-A 6.30 1.42 .71 1.54 .75 .500 5/16-18 SIZE 3
CL-80-HWSS-A 7.87 1.65 .81 1.77 .83 .625 3/8-16 SIZE 4