Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Stainless Steel
Finish
Passivated
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Hand Wheels – Solid Square Design (Stainless Steel)

Handles, Knobs & Screw Clamps

Hand Wheel
With Tapped Hole for Handle
QUANTITY PART NO. A
DIA
B
DIA
C D E H L
THREAD
MATCHING
HANDLE
SIZE
CL-30-HWSS-S 3 .87 1/4 1.10 .43 3/8 1/4-20 SIZE 1
CL-40-HWSS-S 4 1.02 5/16 1.25 .54 7/16 1/4-20 SIZE 1
CL-60-HWSS-S 6 1.50 1/2 1.50 .63 1/2 1/4-20 SIZE 2
CL-80-HWSS-S 8 1.80 9/16 1.80 .85 5/8 5/16-18 SIZE 3
CL-100-HWSS-S 10 2.00 5/8 2.00 .95 3/4 3/8-16 SIZE 4
Matching Solid Handle (Inch)
Order Hand Wheel and Handle Separately

QUANTITY PART NO. HANDLE SIZE FOR HAND WHEELS
CL-100-SH-S SIZE 1 CL-30-HWSS-S
CL-40-HWSS-S
CL-200-SH-S SIZE 2 CL-60-HWSS-S
CL-300-SH-S SIZE 3 CL-80-HWSS-S
CL-400-SH-S SIZE 4 CL-100-HWSS-S
Matching Revolving Handle (Inch)
Order Hand Wheel and Handle Separately

QUANTITY PART NO. HANDLE SIZE FOR HAND WHEELS
CL-100-RH-S SIZE 1 CL-30-HWSS-S
CL-40-HWSS-S
CL-200-RH-S SIZE 2 CL-60-HWSS-S
CL-300-RH-S SIZE 3 CL-80-HWSS-S
CL-400-RH-S SIZE 4 CL-100-HWSS-S