Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Phenolic Plastic
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Oval Tapered Knobs – Tapped (Phenolic)

Handles, Knobs & Screw Clamps

Inch
QUANTITY PART NO. A
DIA
B C
DIA
D
THREAD
E
CL-23-PTK 3/4 1-1/4 3/8 #10-32 5/16
CL-24-PTK 3/4 1-1/4 3/8 1/4-20 7/16
CL-44-PTK 1 1-5/8 1/2 1/4-20 7/16
CL-45-PTK 1 1-5/8 1/2 5/16-18 7/16
CL-46-PTK 1 1-5/8 1/2 3/8-16 1/2
CL-54-PTK 1-3/16 1-7/8 9/16 1/4-20 7/16
CL-55-PTK 1-3/16 1-7/8 9/16 5/16-18 13/16
CL-66-PTK 1-5/8 2-1/2 7/8 3/8-16 1/2
CL-68-PTK 1-5/8 2-1/2 7/8 1/2-13 5/8
Metric
QUANTITY PART NO. A
DIA
(mm)
B
(mm)
C
DIA
(mm)
D
THREAD
THREAD
PITCH
(mm)
E
(mm)
CLM-26-PTK 19 32 10 M6 1 11
CLM-46-PTK 25.5 41 12.5 M6 1 10
CLM-58-PTK 30 48 14 M8 1.25 19
CLM-610-PTK 41 64 22 M10 1.5 13
CLM-612-PTK 41 64 22 M12 1.75 16