Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Finish
Zinc Plated Black Oxide Passivated
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Socket Screw Clamps

Handles, Knobs & Screw Clamps

Swivel screw clamps in the Carr Lane catalog are available with small, large or ball feet. Swivel screw clamp bodies (without feet) that accept a wide variety of swivel feet are also available in this section of the catalog. Swivel screw clamps are available in a variety of materials, including steel zinc plated, steel with a black oxide finish, and stainless steel. These socket screw clamps are available in a variety of lengths and thread sizes, and are made in the USA.