Swivel Hoist Rings – Stainless Steel (Long Ring)
Three Dimensional (3D) View
View Large Image
Carr Lane

Please contact factory  •  Swivel Hoist Rings – Stainless Steel (Long Ring)

Hoist Rings

Pricing & Availability

This part number seems to be incorrect. Please double-check the part number you entered, update accordingly and then click “Add to Pricing & Availability” to continue. If the part number you entered appears to be correct, yet you are still seeing an "Invalid status", please call Carr Lane Manufacturing Customer Service at 314-647-6200 for further assistance.

Status

!

Part Number

Quantity

Description

Unit Price*

Line Item Total*

Part Specifications

Part NumberLOAD
RATING
(kg)
A
THREAD
THREAD
PITCH
(mm)
B
±3 (mm)
C
(mm)
D
(mm)
E
DIA
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
N
DIA
(mm)
P
(mm)
INSTALLATION
TORQUE
(Nm)
Please contact factory2250M303.5544320625.5361217613173187606320

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.