Product Catalog
Catalog Tools
Measurement
Inch
Material
Cast Iron
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

T Cast Sections

Jig & Fixture Bases

Full Length
QUANTITY PART NO. A B C LENGTH
CL-1-CST-25.00 3 5/8 1-3/16 25
CL-2-CST-25.00 4 3/4 1-5/8 25
CL-3-CST-25.00 5 3/4 2-1/8 25
CL-4-CST-25.00 6 1 2-1/2 25
CL-5-CST-25.00 8 1-1/4 3-3/8 25
6" Length
QUANTITY PART NO. A B C LENGTH
CL-1-CST-6.00 3 5/8 1-3/16 6
CL-2-CST-6.00 4 3/4 1-5/8 6
CL-3-CST-6.00 5 3/4 2-1/8 6
CL-4-CST-6.00 6 1 2-1/2 6
CL-5-CST-6.00 8 1-1/4 3-3/8 6