Product Catalog
Catalog Tools
Measurement
Inch
Material
Cast Iron Aluminum
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

U Cast Sections

Jig & Fixture Bases

Full Length
QUANTITY PART NO. A B LENGTH
CL-1-CSU-19.00 1-3/4 3/8 19
CL-2-CSU-19.00 2-1/2 1/2 19
CL-3-CSU-25.00 3 5/8 25
CL-4-CSU-25.00 4 3/4 25
CL-5-CSU-25.00 5 3/4 25
CL-6-CSU-25.00 6 1 25
CL-7-CSU-25.00 8 1-1/4 25
6" Length
QUANTITY PART NO. A B LENGTH
CL-1-CSU-6.00 1-3/4 3/8 6
CL-2-CSU-6.00 2-1/2 1/2 6
CL-3-CSU-6.00 3 5/8 6
CL-4-CSU-6.00 4 3/4 6
CL-5-CSU-6.00 5 3/4 6
CL-6-CSU-6.00 6 1 6
CL-7-CSU-6.00 8 1-1/4 6
Full Length – Aluminum
QUANTITY PART NO. A B LENGTH
CL-1-CAU-25.00 3 5/8 25
CL-2-CAU-25.00 4 3/4 25
CL-3-CAU-25.00 5 3/4 25
6" Length – Aluminum
QUANTITY PART NO. A B LENGTH
CL-1-CAU-6.00 3 5/8 6
CL-2-CAU-6.00 4 3/4 6
CL-3-CAU-6.00 5 3/4 6