Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Cone Locator Pins

Locating Pins

Inch
QUANTITY PART NO. A
DIA
B
DIA
NOMINAL
B
DIA
ACTUAL
C D E F
DIA
GAP BETWEEN
PIN & BUSHING HEADS
WHEN ASSEMBLED
CL-5-CLP 3/4 1/2 .5014 3/16 3/8 5/16 .438 .050-.068
CL-7-CLP 1 3/4 .7515 3/16 9/16 1/2 .676 .043-.061
Metric
QUANTITY PART NO. A
DIA
(mm)
B
DIA
NOMINAL
(mm)
B
DIA
ACTUAL
(mm)
C
(mm)
D
(mm)
E
(mm)
F
DIA
(mm)
GAP BETWEEN
PIN & BUSHING HEADS
WHEN ASSEMBLED
(mm)
CLM-5-CLP 19 12 12.034 4.76 9.5 7.9 11.1 1.27-1.73
CLM-7-CLP 25.5 20 20.038 4.76 14.5 12.7 17.2 1.09-1.55