Height Shims (Heavy)

Modular Fixturing

QUANTITY PART NO. A B
DIA
C
DIA
CL-MF50-7002 .002 11/16 1-7/8
CL-MF50-7003 .003 11/16 1-7/8
CL-MF50-7004 .004 11/16 1-7/8
CL-MF50-7005 .005 11/16 1-7/8
CL-MF50-7010 .010 11/16 1-7/8
CL-MF50-7020 .020 11/16 1-7/8
CL-MF50-7062 .062 11/16 1-7/8
CL-MF50-7125 .125 11/16 1-7/8

Products Related to