Shoulder Support Cylinders (Heavy)

Supports, Rests & Feet,Modular Fixturing

QUANTITY PART NO. A B C
DIA
D
DIA
E
DIA
F
CL-MF50-3201 1.0000 1.2500 2.0000 2-7/8 .6250 9/16
CL-MF50-3203 1.5000 2.0000 2.0000 2-7/8 .6250 9/16
CL-MF50-3204 2.0000 2.5000 2.0000 2-7/8 .6250 9/16
CL-MF50-3206 3.0000 4.0000 2.0000 2-7/8 .6250 1-1/16
Required Locating Screw
QUANTITY PART NO. FITS SHOULDER SUPPORT CYLINDER QUANTITY
REQUIRED
CL-MF50-4301 CL-MF50-3201
CL-MF50-3203
CL-MF50-3204
1
CL-MF50-4302 CL-MF50-3206 1